Remote Input/Output Terminals

KAS remote I/Os provide a complete spectrum of bus couplers, digital and analog inputs, digital and analog outputs, stepper, counter, and thermocouple modules.

Related Documents

This table is a list of each I/O component available.

AKT2G (EtherCAT) Terminals

I/O Terminal Part Number

I/O Terminal Description

AKT2G-AC-FAN-001

Fan cartridge for EtherCATClosed ***EtherCAT is an open, high-performance Ethernet-based fieldbus system. The development goal of EtherCAT was to apply Ethernet to automation applications which require short data update times (also called cycle times) with low communication jitter (for synchronization purposes) and low hardware costs and Bus Terminals

AKT2G-AN-240-000

2-channel input terminal PT100 (RTD) for resistance sensors, 16-bit, 2-, 3-wire system

AKT2G-AN-400-000

4-channel thermocouple input terminal, preset to type K, with wire breakage detection, 16-bit

AKT2G-AN-430-000

4-channel analog input, parameter capable, -10/0…+10 V, -20/0/+4…+20mA, 16-bit

AKT2G-AT-410-000

4-channel analog output terminal 0…10V, 12-bit, 1-wire system

AKT2G-AT-425-000

4-channel analog output terminal -10V…+10V, 12-bit, 4 x 2-wire system

AKT2G-BRC-000-000

Brake Chopper Terminal

AKT2G-DN-002-000

Up/down counter 24VDC, 100 kHz, 32-bit counter depth

AKT2G-DN-008-000

8-channel digital input terminal 24VDC, filter 3.0 ms, 1-wire system

AKT2G-DNH-008-000

8-channel digital input terminal 24VDC, filter 10 µs, 1-wire system

AKT2G-DT-008-000

8-channel digital output terminal 24VDC, 0.5A, 1-wire system

AKT2G-ECT-000-000

EtherCAT Coupler for E-bus terminals

AKT2G-EM-000-000

Bus end cover for E-bus terminals, cover for power and E-bus contacts, gray

AKT2G-ENC-180-000

1-channel incremental encoder interface, 32-bit

AKT2G-ENC-190-000

Incremental encoder interface with differential input, 16- / 32-bit

AKT2G-PSF-024-000

Power supply terminal with fuse, 24VDC

AKT2G-SDI-004-000

4-channel digital input terminal, Safety, 24VDC

AKT2G-SDO-004-000

4-channel digital output terminal, Safety, 24VDC, 0.5 A

AKT2G-SM-L15-000

Stepper motor terminal, 24VDC, 1.5A, vector control

AKT2G-SM-L50-000

Stepper motor terminal, 50VDC, 5A, vector control

 

AKT (K-Bus) Terminals
I/O Terminal Part Number Description Replaced By Manual
AKT-AN-200-000 2 Channel Thermocouple Input Module AKT2G-AN-240-000
AKT-AN-400-000 4 Channel Thermocouple Input Module AKT2G-AN-400-000
AKT-AN-410-000 4 Channel Analog Input Module, 0-10 VDC AKT2G-AN-430-000
AKT-AN-420-000 4 Channel Analog Input Module, 0-20 mA AKT2G-AN-430-000
AKT-AN-810-000 8 Channel Analog Input Module, 0-10 VDC AKT2G-AN-430-000
AKT-AN-820-000 8 Channel Analog Input Module, 0-20 mA AKT2G-AN-430-000
AKT-AT-220-000 2 Channel Analog Output Module, 0-20 mA —
AKT-AT-410-000 4 Channel Analog Output Module, 0-10 VDC —
AKT-AT-420-000 4 Channel Analog Output Module, 0-20 mA —
AKT-AT-810-000 8 Channel Analog Output Module, 0-10 VDC AKT2G-AT-410-000
AKT-AT-820-000 8 Channel Analog Output Module, 0-20 mA —
AKT-DN-004-000 4 Channel Digital Input Module, 24 VDC 3ms AKT2G-DN-008-000
AKT-DN-008-000 8 Channel Digital Input Module, 24 VDC 3ms AKT2G-DN-008-000
AKT-DNH-004-000 4 Channel Digital Input Module, 24 VDC 0.2ms AKT2G-DNH-008-000
AKT-DNH-008-000 8 Channel Digital Input Module, 24 VDC 0.2ms AKT2G-DNH-008-000
AKT-DT-004-000 4 Channel Digital Output Module, 24 VDC 0.5A AKT2G-DT-008-000
AKT-DT-008-000 8 Channel Digital Output Module, 24 VDC 0.5A AKT2G-DT-008-000
AKT-DT-2RT-000 2 Channel Relay Output Module, 230 V AC 2.0A Rel.2NO Pot.-Free —
AKT-ECT-000-000 EtherCAT Bus Coupler AKT2G-ECT-000-000
AKT-EM-000-000 Standard-Bus End Terminal AKT2G-EM-000-000
AKT-IM-000-000 Isolation / Separation Terminal —
AKT-PS-024-000 Power Supply, 24 VDC AKT2G-PSF-024-000
AKT-PSF-024-000 Fused Power Supply with diagnostics, 24 VDC AKT2G-PSF-024-000
AKT-SM-L15-000 Stepper Motor Terminal, 24 VDC, 1.5 A AKT2G-SM-L15-000
AKT-SM-L50-000 Stepper Motor Terminal, 50 VDC, 5 A AKT2G-SM-L50-000

  • 24-volt power is not passed through AKT-AN-200-000 and AKT-AN-400-000 thermocouple modules.
    These are the solutions to get 24VDC power to devices that need it (e.g., an AKT_AT-410-000 Output module):

    • Place the module requiring 24VDC before the thermocouple module.
    • Add a power feed module (AKT-PS-024-000 or AKT-PSF-024-000) after the thermocouple module.

  • See our Web site for up-to-date information and material available in the Automation Component Solutions section.
    You must log in before accessing KAS Literature.

Concept Link IconSee Also